Aerospace

Electronics in aerospace applications such as satellites and aircraft are subjected to high levels of radiation from high-energy particles (heavy ions). ST proposes a large portfolio of products specifically designed, packaged, tested and qualified so they comply with the standards for aerospace defined by the qualifying agencies.

ST has supported European aerospace applications since 1977, being qualified by the ESA (European Space Agency) since the agency's inception. Today, ST has broadened its efforts by qualifying products according to the American QML-V standard (of the US DSCC - Defense Supply Center Columbus - Agency), and in accordance with RHA certification (Radiation Hardness Assurance).

ST offers a wide aerospace product range, from diodes and transistors to A/D converters and voltage regulators, through its traditional logic circuits range. It is actively working on further expanding this offer.



Documents
User manuals (0)

Tools

e-Learning

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Material
Brochures (0)
Flyers (0)

Support
FAQ

RHF484 low power quad op-amp now QML-V qualified
300 krad (Si) – ELDRS free – SEL immune – SET characterized

STRH100N10 power MOSFET
Now ESCC qualified. 70 krad – SEE hardened – 100 V, 50 A, N-channel

Rad-hard bipolar transistors
Guaranteed radiation level up to 100 krad (Si) low dose rate

Type your request by:

Parametric Product Search

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.