EMI Filtering & Signal Conditioning

ST was the first to propose IPAD™ components, which combine resistors, capacitors, inductors, ESD diodes and multiple other functions in a single, tiny package, to provide new solutions for the converging market.

ST IPAD devices can cover many functions such as ESD protection, EMI low-pass filtering, line termination, pull-up or pull-down resistance, differential to common-mode as well as wide-band RF coupling, and high- or low-band filtering. They are intended for applications such as mobile phones, computers, tablets, set-top boxes, automotive entertainment and portable medical equipment.
When high performance is needed in a small form factor, IPAD technology provides the ideal solution in terms of space and cost savings.

ST can support both standard catalog parts and the development of dedicated customized devices.



Documents
Technical Notes (0)
User manuals (0)

Tools
IBIS models (0)
SPICE models (0)

e-Learning
Presentations (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)

Promotional Material
Brochures (4)
Flyers (6)

Support
FAQ

CPL-WB-00D3 and DCPL-WB-00D3
Smallest high-directivity wide-band couplers with integrated attenuators

ECMF02-2AMX6: single differential line common-mode filter
Integrated ESD protection, for USB 2.0 and MIPI/MDDI interfaces

EMIF06-1005N12: 6-line EMI filter with ESD protection
2.5 x 1.2 mm Micro QFN package

EMIF02-MIC07F3: 1.5 mm² with high-density capacitance
EMI filtering and ESD protection for analog microphones

Type your request by:

Parametric Product Search

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.