Thyristors & AC Switches

ST offers a complete range of thyristors and AC switches with voltage ratings up to 1200 V, current ratings up to 120 A and a range of packages from miniature surface-mounted packages to high power dissipation isolated and non-isolated packages.

The latest extension to the AC switch range features the SMBflat package, which is smaller than SOT-223 and is aimed at the 0.8 A device range, SCRs, Triacs and ACS types. The PCB can be designed so the SMBflat and SOT-223 are fully interchangeable for increased production flexibility.



Documents
Technical Notes (0)

Tools
IBIS models (0)

e-Learning
Presentations (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Material
Brochures (2)
Flyers (5)

Support
FAQ

SMBflat-3L package for compact AC switch: ACS108-6SUF
Saves 50% real-estate versus SOT-223 with new SMBflat footprint

High-performance Triac series 150 °C junction temperature
With extended gate to 10 mA and on-state current range to 30 A

ACST4, ACST6, ACST8, 800V
Overvoltage-protected AC switches

STCC08: AC switch failure-mode
Built-in safety-detector driver for solid state AC switches

Type your request by:

Parametric Product Search

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.