ST offers Schottky and ultrafast rectifier solutions for all market requirements. ST’s latest developments include our ULVF™ ultra-low VF diodes, improved avalanche rating, and the integration of higher currents in low-profile PowerFLAT™ packages.
Our range of signal Schottky diodes with the new flip-chip and SOD-923 devices helps meet the most stringent space-saving requirements, especially for portable communication equipment.
For power converter applications where silicon diodes reach the limits of their operating temperature and power density, ST silicon carbide devices take over with optimal reliability.
New 20 A 600 V SiC diode in TO-247
For high-power SMPS and high-frequency inverters
New Schottky 60 V M and SM diodes
The best VF/IR trade-off for high-efficiency SMPS
STPS60SM200C: first 200 V Schottky diode for power supplies
Primarily intended for telecom and industrial power converters
Schottky 80 V M and SM diodes
Improving the price/performance ratio of notebook adapters, desktop and flat panel SMPS
Type your request by: