EMIF02-AV01F3

2-line EMI filter and ESD protection for audio and video interfaces

Active

Description


The EMIF02-AV01F3 is a highly integrated array designed to suppress EMI / RFI noise and provide impedance matching for mobile phones and portable applications.

The EMIF02-AV01F3 is in Flip-Chip package to offer space saving and high RF performance.

Additionally, this low-pass filter includes an ESD protection circuitry to prevent damage to the application when subjected to ESD surges up to 15 kV.

DATASHEET
Key Features


  • High-density capacitor
  • EMI low-pass filter and ESD protection
  • High-efficiency in EMI filtering
  • Lead-free package
  • 400 μm pitch
  • Very small PCB footprint: 0.77 mm x 1.17 mm
  • Very thin package: 0.605 mm
  • High reliability offered by monolithic integration
  • Reduction of parasitic elements thanks to CSP integration
  • Complies with the following standards
    • IEC 61000-4-2 level 4 on external pin (A2, C2)
      • 15 kV (air discharge)
      • 8 kV (contact discharge)
    • IEC 61000-4-2 level 1 on internal pin (A1, C1)
      • 2 kV (air discharge)
      • 2 kV (contact discharge)



Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATASHEET

 DescriptionVersionSize
Dual audio and video line IPAD™, EMI filter and ESD protection4298KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
Orderable Part Numbers for EMIF02-AV01F3: EMIF02-AV01F3


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES

FLYERS

 Order codeDescriptionVersionSize
FLHDMI1109The ultimate HDMI control-link buffer1.0479KB
FLESDPROT0109Enhanced ESD protection and EMI filters for audio/video interfaces1.0824KB
top
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS