LSM303DLHC

Ultra compact high performance e-compass: 3D accelerometer and 3D magnetometer module

Active

Description


The LSM303DLHC is a system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.

LSM303DLHC has linear acceleration full-scales of ±2g / ±4g / ±8g / ±16g and a magnetic field full-scale of ±1.3 / ±1.9 / ±2.5 / ±4.0 / ±4.7 / ±5.6 / ±8.1 gauss. All full-scales available are fully selectable by the user.

LSM303DLHC includes an I2C serial bus interface that supports standard and fast mode 100 kHz and 400kHz. The system can be configured to generate interrupt signals by inertial wake-up/free-fall events as well as by the position of the device itself. Thresholds and timing of interrupt generators are programmable by the end user on the fly. Magnetic and accelerometer parts can be enabled or put into power-down mode separately.

The LSM303DLHC is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

DATASHEET
Key Features


  • 3 magnetic field channels and 3 acceleration channels
  • From ±1.3 to ±8.1 gauss magnetic field full-scale
  • ±2g/±4g/±8g/±16g selectable full-scale
  • 16 bit data output
  • I2C serial interface
  • Analog supply voltage 2.16 V to 3.6 V
  • Power-down mode/ low-power mode
  • 2 independent programmable interrupt generators for free-fall and motion detection
  • Embedded temperature sensor
  • Embedded FIFO
  • 6D/4D orientation detection
  • ECOPACK® RoHS and “Green” compliant



Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATASHEET

 DescriptionVersionSize
DS7202: Ultra compact high performance e-compass 3D accelerometer and 3D magnetometer module1614KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS
Boards and Tools

BOARDS AND TOOLS

Part NumberDescription
STEVAL-MKI108V1 L3G4200D and LSM303DLHC 9 axis module for a standard DIL24 socket
STEVAL-MKI106V1 LSM303DLHC adapter board designed to be plugged into a standard DIL24 socket
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_LI3 LI3 engine LITE - source code
iNEMOEngine_PI3P PI3P engine PRO - platform independent
top
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS

SW DRIVERS

 DescriptionVersionSize
Platform-independent device driver for LSM303DLHC1.0.012KB
top
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
Orderable Part Numbers for LSM303DLHC: LSM303DLHC, LSM303DLHCTR


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS