LSM330DLC

iNEMO inertial module: 3D accelerometer and 3D gyroscope

Active

Description


The LSM330DLC is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using a CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LSM330DLC has dynamically user-selectable full scale acceleration range of ±2 g/±4 g/±8 g/±16 g and angular rate of ±250/±500/±2000 deg/sec.

The accelerometer and gyroscope sensors can be either activated or separately put in Low power/Power-down mode for applications optimized for power saving.

The LSM330DLC is available in a plastic land grid array (LGA) package.

DATASHEET
Key Features


  • Analog supply voltage: 2.4 V to 3.6 V
  • Digital supply voltage IOs: 1.8 V
  • Low power mode
  • Power-down mode
  • 3 independent acceleration channels and 3 angular rate channels
  • ±2 g/±4 g/±8 g/±16 g dynamically selectable full scale
  • ±250/±500/±2000 dps dynamically selectable full scale
  • SPI/I2C serial interface (16-bit data output)
  • Programmable interrupt generator for free-fall and motion detection
  • ECOPACK® RoHS and “Green” compliant



Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATASHEET

 DescriptionVersionSize
DS8631: iNEMO inertial module: 3D accelerometer and 3D gyroscope11539KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS
Boards and Tools

BOARDS AND TOOLS

Part NumberDescription
STEVAL-MKI122V1 LSM330DLC adapter board for standard DIL24 socket
iNEMOEngine_LI3 LI3 engine LITE - source code
top
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
Orderable Part Numbers for LSM330DLC: LSM330DLC, LSM330DLCTR


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS