IGBTs, 300-400V

These devices supply a maximum collector current of up to 30 A and a maximum switching frequency of up to 1 kHz.

ST’s proprietary technology used for this voltage range is PowerMESH.

They are ideal for automotive applications.

The available packages range from miniature to power packages: IPAK, TO 220, TO 247, TO 251, TO 252.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: