N-Channel (>650V)

ST’s proprietary SuperMESH, SuperMESH 3, and SuperMESH 5 technologies are designed to minimize on-state resistance, optimize switching performance, and sustain high-energy pulses in avalanche and commutation modes. These devices are available with breakdown voltages up to 1500 V, drain current up to 40 A and on-resistance as low as 0.18 Ω in a wide range of compact and high dissipation packages: D2PAK, I2PAK, IPAK, ISOTOP, SOT 223, TO 220, TO 247, TO 252, TO 3PF.

With the option of Zener clamping and fast-recovery anti-parallel diodes, these devices are ideal for very high efficiency switching-mode power supplies and circuit breakers.


Documents
Design Tips (0)
Technical Notes (0)

Tools
IBIS Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: