Integrated Motor Drive

The SPIMD20 is a step forward in motion control. It offers a complete motor drive solution in a single, robust and reliable module,
including full bridge IGBT inverter, control unit and communication interface based on real-time industrial Ethernet.
It is ready to be integrated in any brushless 3-phase motor up to 2 kW (i.e. 6.4 Nm @ 3000 rpm).
The flexibility of the concept allows you to use the SPIMD20 as the first brick in a motion distributed solution, implementing
proprietary or open solutions. The architecture is suitable for the most common industrial safety standards.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (1)

Type your request by: