Standard Negative Voltage Regulator

These devices offer very stable and reliable performances for general-purpose consumer, SMPS and industrial applications. They are available with an input voltage of up to -40 V and maximum currents up to 1.5 A. Fixed and adjustable output voltage versions start from -1.2 V and typical the dropout voltage range is 1.1 to 1.7 V.

The available packages (miniature to high power) are SOT-89 ,TO-92, SO-8, D2PAK, TO 220, TO 220 FP, TO 3.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: