A/D - D/A converters

The HCMOS devices of this class are ideal for low-power, high-speed 3.3 V applications. They can be interfaced to the 5 V signal environment for inputs in mixed 3.3/5 V systems and have the same speed performance at 3.3 V as 5 V standard devices, combined with a lower power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: