DMOS ISM & FM Broadcast Applications

These devices are ideal for applications including plasma generators, MRI, laser drivers, HF transceivers, FM radio and VHF TV.

They work with a supply voltage of 28/50/100 V and, operating at up to 400 MHz, are capable of delivering an output power of up to 1000 W.

The available packages are M174, M177, M244, STAC244B, STAC244F, M113, M229.

ST’s proprietary technology used for this voltage range is N-channel MOS field-effect RF power transistor.


Documents
Design Tips (0)
Technical Notes (0)
User Manuals (0)

Tools
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (1)
Flyers (1)

Type your request by: