DC-DC Converter Modules

These devices offer high performances over a full spectrum of applications including telecom, industrial, computer and distributed power system applications having a widely ranging input voltage. 

They are available with an input voltage of up to 370 V and maximum currents up to 4 A, with a single output with fixed and variable output voltage up to 40 V. Most devices have current limit, output overvoltage and thermal shutdown protection features. The modules are highly integrated, with ECOPACK available.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (1)

Type your request by: