These devices supply a maximum collector current of up to 150 A and a maximum switching frequency of up to 100 kHz. ST also offers versions with a built-in anti-parallel diode.
ST’s proprietary technologies used for this voltage range are PowerMESH and advanced planar technology.
These devices are ideal for applications including home appliances, induction heating, photo voltaic, UPS, welding and lighting.
The available packages range from miniature to power package: D2PAK, IPAK, ISOTOP, TO 220, TO 247, TO 251, TO 252.
Type your request by: