PFC Controllers

ST offers a complete product portfolio, including both continuous and transition operating mode, for a wide range of applications.
Power factor correction synchronizes the current demand with the AC voltage waveform, so reducing the harmonic noise injected back into the power line. As a result, there is more total power available and higher efficiency in energy transportation, the transformer size can be reduced, there are fewer disturbances on the line and so it is compliant with EN61000-3-2 regulation which is mandatory for input powers greater than 75 W.

Main applications

  • Consumer: LCDs, PDP TVs, audio/video systems
  • Computer: desktop PCs, monitors, notebook adapters, high-end adapters/chargers 
  • Industrial: lighting

Documents
Design Tips (0)
Technical Notes (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (1)
Flyers (2)

Type your request by: