LVC: High Performance HCMOS, 5V Input Tolerant

The HCMOS devices of this class are ideal for 1.65 V to 3.6 V low-power and low-noise applications. They can be interfaced to the 5 V signal environment for both inputs and outputs and have better speed performance at 3.3 V than the 5 V AC/ACT family, combined with a lower power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them immunity to 2 kV ESD immunity and excess transient voltage.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: