These devices are ideal for applications requiring linear and switching performance.
 
They are available with collector-emitter voltages of up to 400 V, collector currents of up to 120 A and a minimum hFE of up to 7000. 

The available packages (miniature to high power) are DPAK, D2PAK, ISOTOP, SOT-32, SOT-82, TO-220, TO-247, TO-3, TO-92. 

ST’s proprietary technology used for this voltage range is planar base island.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: