Rad-Hard HC/HCT: High Speed CMOS

These devices are specifically designed to meet hi-rel requirements and space applications and are available with supply voltage from 2 V up to 6 V, high speed and low power consumption. They offer an excellent immunity to radiations up to 50 krad and are ESCC qualified. Operating temperature ranges from -55 to 150 °C.
The available packages are DIL 14-16-20-24, Flat 14-16-20-24.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: