Very High Voltage

These devices are ideal for applications including power supplies and lighting.

They are available with collector-emitter voltages of up to 1200 V, collector currents of up to 26 A and a minimum hFE of up to 16. 

The available packages are D2PAK, I2PAK, TO- 220, TO-247, TO-264, TO-3, TO-3PF. 

ST’s proprietary technologies used for this voltage range are planar with diffused collector.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: