Multi-phase Switching DC-DC Controllers

The L6740L dual-PWM multi-phase controller, together with a power MOSFET driver (L6741, L6743 or L6743Q), is the first hybrid solution on the market for power management of the new AMD desktop and server processors. Compliant with a dual-plane supply and serial communication interface (SVI), the controller is also compatible with CPUs using single-plane supply and parallel interface (PVI), allowing the design of hybrid motherboards. 

The L6741, L6743 and L6743Q offer a selection of MOSFET drivers, in SO-8 and DFN10 3 x 3 mm packages, suitable for use in desktop computers, servers, low-voltage power converters, and for thermally enhanced applications. Their high current driving capability suits applications from just a few amps to over 35 A per phase, from both 5 V and 12 V buses.


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

Tools
IBIS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)

Promotional Materials
Brochures (0)
Flyers (3)

Type your request by: