Bipolar Small Signal 0.5 - 5 GHz

These devices are ideal for applications including automatic meter reading.

This device family works with a supply voltage of 3.6 V and, operating at up to 5 GHz, is capable of delivering an output power of up to 29 dBm.

The available packages are SOT-343, SOT-89.

ST’s proprietary technology used for this voltage range is NPN RF bipolar technology (HSB3).


Documents
Application Notes (0)
Design Tips (0)
Technical Notes (0)
User Manuals (0)

e-Learning
Product Presentations (0)

Tools
ADS Models (0)
SPICE Models (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Type your request by: