Evaluation Tools

ST proposes a wide range of evaluation boards that may be used to perform a comprehensive evaluation of ST's products and solutions while reducing your development time.

These evaluation boards are classified as:

  • product evaluation boards that help you evaluate the features and performance of selected products
  • system evaluation boards that propose optimized and tested solutions for your application design
  • sample and promotion kits that propose a selection of similar or complementary products

These boards are intended solely for your evaluation, design and testing purposes.



Documents
User manuals (227)

eLearning Center

Tools
Firmware (93)
PCB layouts (530)
BOMs (502)

Promotional material
Brochures (6)
Flyers (4)

Support
FAQ

300 W photovoltaic demonstration board for distributed PV panels
Based on SPV1020 monolithic DC-DC boost converter with built-in MPPT

IEEE 802.15.4 ZigBee® radio communication module demo board
Optimized for embedded applications

2 kW 3-phase motor control demo board
Based on a 600 V IGBT small low-loss intelligent molded module

iNEMO: Multi-sensor inertial measurement unit (IMU) devices
10 degrees of freedom (DOF) IMU opens the way to new applications

Type your request by:

Parametric Product Search

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.