STEVAL-MKI119V1

eMotion Win8: STEVAL-MKI109V2 + STEVAL-MKI108V2

Active

Description


The STEVAL-MKI119V1 demonstration board is a kit composed by STEVAL-MKI109V2 (eMotion: ST MEMS adapters motherboard based on the STM32F103) plus the STEVAL-MKI108V2 (L3GD20 and LSM303DLHC 9-axis module designed to be plugged into a standard DIL24 socket).

The STEVAL-MKI119V1 demonstration board is ready to be used for iNemoEngine_WP8 evaluation through firmware upgrade.

The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.

The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.

The motherboard includes a new high-performance 32-bit microcontroller STM32F103RE

which functions as a bridge between the sensor and a PC on which it is possible to use the downloadable graphical user interface (GUI) or dedicated software routines for customized applications.

The STEVAL-MKI108V2 is included in the kit and is an adapter board designed to facilitate the evaluation of the L3GD20 and LSM303DLHC product family. The demonstration board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application. The STEVAL-MKI108V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 and LSM303DLHC pin-out and comes ready-to-use with the required decoupling capacitors on the Vddpower supply line.

DATA BRIEF
Key Features


  • Ready to support iNemoEngine_PW8
  • Compatible with all available ST EMS adapter boards
  • Controlled by the STM32F103RE high performance ARM 32-bit Cortex™-M3 CPU
  • Includes a DIL24 socket for easy MEMS adapter connection
  • 3 V on-board linear voltage regulator DFU compatible for USB microprocessor firmware update
  • USB 2.0 full-speed compliant
  • Debugging connector for SWD/JTAG
  • L3GD20 and LSM303DLHC 9-axis module designed to be plugged into a standard DIL24 socket
  • RoHS compliant

Board Photo




Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATA BRIEF

 DescriptionVersionSize
DB1477: eMotion Win8: STEVAL-MKI109V2 + STEVAL-MKI108V2 demonstration board1180KB
top

USER MANUALS

 DescriptionVersionSize
UM1486: iNEMOENgine_PW8 software package1884KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS

BILL OF MATERIALS

 DescriptionVersionSize
STEVAL-MKI119V1 BOM2.0.012KB
top

PCB LAYOUTS

 DescriptionVersionSize
STEVAL-MKI119V1 gerber files1.0.076KB
top

SCHEMATIC PACKS

 DescriptionVersionSize
STEVAL-MKI119V1 schematics1.0.079KB
top
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS

SW FUNCTIONS

 DescriptionVersionSize
STEVAL-MKI109Vx software package2.0.018387KB
top
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
<script type="text/javascript" src="http://www.st.com/internet/evalboard/common_js/jquery.js"></script> Orderable Part Numbers for STEVAL-MKI119V1: STEVAL-MKI119V1


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS