The STDP93x0, STDP9210, and STDP73x0 (i.e. Athena) ICs are a series of innovative System-on-Chip (SoC) controllers designed for multifunctional monitors with a maximum resolution of up to 2560 x 1600 (STDP93x0), 1920 x 1200 (STDP73x0), and 120 Hz FHD (STDP9210).
The Athena chips are the first ICs to combine a DP 1.2 receiver/transmitter, HDMI 1.4 receiver, and dual DVI receiver to support 3D video source from graphics cards and Blu-rays for full HD 120 Hz display.
DATA BRIEF
- Single-chip WQXGA (2560 x 1600) monitor scaler (STDP93x0)
- Single-chip 3D FHD (1920 x 1080 120 Hz) monitor scaler (STDP9210)
- Single-chip WUXGA (1920 x 1200) monitor scaler (STDP73x0)
- Integrated DisplayPort® (DP) 1.2 compliant Rx and Tx with support for eDP, multistream, and 3D video formats
- Video processing supports full or partial capture of 4096 x 2160 format scaled to 2560 x 2160 output format
- Integrated HDMI 1.4 receiver to support 3D video
- Integrated dual-DVI receiver to support 3D video
- 10-bit triple ADCs (sampling rate up to 205 MHz)
- Integrated 2:1 MUX to receive VGA and component input
- High-speed dual LVDS Tx (STDP73x0) or quad LVDS Tx (STDP93x0/STDP9210)
- Advanced PIP/PBP for all input sources
- DDR2/DDR3 memory interface 32 bits wide (STDP93x0/STDP9210) or 16 bits wide (STDP73x0)
- Supports daisy chaining of monitors of up to four streams (STDP9320/STDP7320)
- Video window detection for multimedia content display
- Panel backlight RGB uniformity compensation
- Advanced Faroudja® video processing: MADi and DCDi
- 6-axis color control independent of ACC
- On-chip microprocessor
- Advanced bit-mapped OSD controller
- 3D Frame Rate Conversion (FRC) and advanced overdrive to support 3D video
- 4Kx2K screen resolution support