ST's RF down-converters are designed to comply with the high performance requirements of cellular base stations, and are flexible, highly-integrated and cost-effective one-chip alternatives to discrete solutions.
The STw8210xB family are available in four frequency variants covering the most common wireless standards, in a spectrum from 700 MHz to 2.7 GHz.
Each device in the STw8210xB family includes the RF down-mixer, the IF amplifier and the RF synthesizer with voltage-controlled oscillators (VCOs) in 7x7 QFN 44 package.
Benefits are:
Type your request by: