RFID & RF Memory ICs

ST provides a wide range of radio-frequency identification (RFID) devices for a large variety of applications such as mass transit, libraries, access control, brand protection, anti-counterfeiting, industrial asset tracking, healthcare, and more. 

ST’s RFID and RF memory products use advanced EEPROM memory technologies that provide the required level of reliability and quality. They are based on the 13.56 MHz carrier frequency band. The short range products (SR) support the ISO 14443 standard and provide an operating range of up to 10 cm. The long range products (LR) support the ISO 15693 standard and provide a range of up to 1 meter.



Documents
Datasheets (12)

Hardware Tools

Software Tools
Firmware (5)
SW Demos (2)

e-Learning
Training presentations (0)

Knowledge base
Technical Article (0)
Conference papers (0)
Magazine articles (0)

Promotional material
Brochures (0)
Flyers (2)

Support
FAQ

LRi2K
2-Kbit long-range RFID chips for asset tracking

SRT512
512-bit memory for reusable e-tickets

SRi2K
Short-range RFID chip for Re-Usable Electronic Tickets

SRiX4K
4-Kbit memory for Brand Protection and advanced e-tickets

CRX14
ISO 14443 reader coupler with embedded security scheme

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.