ST32 32-bit ARM Cortex M3 Secure MCUs

The ST32 family features the unrivalled computing power of an ARM Cortex™-M3 32-bit core, with the flexibility of 90 nm embedded Flash technology.
With Flash densities ranging from 256 Kbytes to 512 Kbytes, the ST32 family is tailored to address the 64-Kbyte to 256-Kbyte Java (U)SIM market.
With its extended features, the ST32-M family is designed to comply with the demanding quality requirements of M2M applications.



Documents

To ensure security, detailed documents and tools are only disclosed under NDA

Knowledge base
Conference papers (0)
Magazine articles (0)

Promotional material
Brochures (0)
Flyers (3)

Support
FAQ

32-bit ARM Cortex-M3 MCU for cellular-phone SIM cards
ST32 with Flash densities from 256 Kbytes to 512 Kbytes addresses the 64-Kbyte to 256-Kbyte Java SIM market

ST32, 32-bit ARM Cortex-M3 microcontrollers for M2M
Secure MCU with wider temperature range and extended lifetime

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.