Embedded Microprocessors (eMPUs)

Embedded applications today demand ever more challenging levels of performance and power efficiency for computing, communication, control, security and multimedia.

SPEAr® is an ST product family of embedded MPUs that meet these challenges head-on with state-of-the-art architecture, silicon technology and intellectual property, targeting networked devices used for communication, display and control.

Highly integrated, the SPEAr® eMPU family are 32-bit ARM® ARM926EJ-S or Cortex-A9-based  devices for cost-sensitive applications requiring significant processing and connectivity capabilities at lower power consumptions.

 

Advantages

  • Based on an industry-standard ARM® core
  • Architecture includes proven IPs for connectivity, memory interfaces and high-performance internal bus system
  • Full range ASSP portfolio
  • Development kits are available to allow a full custom project approach
  • Clear path to architecture and technology evolution
  • Optional configurable embedded logic block allows selected customers to develop a customized SPEAr solution for a specific business

 

SPEAr as a customizable processor

For some applications, it can make good business sense to create a customized version of a SPEAr microprocessor.  ST caters to this need, offering customers the ability to create dedicated products with 300 Kgates, 600 Kgates or 1300 Kgates of customized logic blocks.



Documents
Technical notes (0)
Programming manuals (0)

Hardware Tools

Software Tools
Firmware (6)

e-Learning
Training presentations (0)

Knowledge base
Technical articles (0)
Conference papers (0)
Magazine articles (0)

Promotional material
Brochures (1)
Flyers (6)

Support
FAQ

SPEAr1340 eMPU with dual ARM Cortex-A9 cores and Mali GPU
Drive web-connected, multimedia-intensive applications with this powerful, value-rich eMPU

SPEAr1310 product line with dual ARM Cortex-A9 processors
New advanced symmetrical multiprocessor architecture offers cost efficiency, computing power and customizability for multiple embedded applications

SPEAr320 and its EVALSPEAr320HMI eval board for HMI apps
This ARM926EJ-S based eMPU is optimized for industrial interface/control functions

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.