ST33 32-bit ARM SC300 Highly Secure MCUs

The ST33 family has been designed to meet advanced security and performance requirements, combining the latest 90 nm Flash technologies with the highest security levels on the ARM SC300 core (secure ARM Cortex™-M3).
It is the perfect choice for highly-secure and innovative (U)SIM cards that host multiple applications and services, and it benefits from NFC connectivity through an SWP interface.
It has increased memory capacity to store, transfer and use large quantities of data without impacting user friendliness.
This device can also be used in various other applications such as pay-TV as a result of its high versatility.



Documents

To ensure security, detailed documents and tools are only disclosed under NDA

Knowledge base
Conference papers (0)
Magazine articles (0)

Promotional material
Brochures (0)
Flyers (3)

Support
FAQ

Highly secure 32-bit microcontroller
ST33 meets advanced security with the ARM SC300 core (secure ARM Cortex-M3)

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.