STM8 - 8-bit MCUs

ST's 8-bit microcontroller platform is implemented around a high-performance 8-bit core and a state-of-the-art set of peripherals. This platform is manufactured using an ST-proprietary 130 nm embedded non-volatile memory technology. The STM8 allows fast and safe development through enhanced stack pointer operations, advanced addressing modes and new instructions.
The STM8 platform supports three main product series:

  • STM8S, mainstream MCU
  • STM8L, ultra-low-power EnergyLite™ MCU
  • STM8A, automotive MCU
  • STM8T, touch-sensing MCU


Documents

Software Resources
Development Environments (0)
Operating Systems (0)
Debuggers (0)
Drivers (1)
Firmware (40)

Hardware Resources

e-Learning
Training presentations (0)

Knowledge base
Technical Articles (0)
Conference papers (0)
Magazine articles (0)

Promotional material
Flyers (1)
Brochures (4)

Support
FAQ

STM8S value line for cost-sensitive applications
With proprietary 130 nm leading-edge technology

STM8L-8K EnergyLite platform for ultra-low power applications
Ultra-low-power 8-bit MCU with reduced footprint

STM8L-Discovery
The quickest way to explore and evaluate the STM8L MCU

STM8A qualified for 150°C
AEC-Q100 Grade 0 proof 8-bit microcontrollers

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.