STM32W - RF MCUs

The STM32 family is expanding to the wireless network with the following performances:

  • Embedded 2.4 GHz IEEE 802.15.4 radio
  • Best-in-class code density, thanks to its ARM Cortex-M3 core
  • Low-power architecture

It is an open platform with extra resources for application integration:

  • Configurable I/Os, ADC, timers, SPI, UART
  • Main software libraries: EmberZnet PRO, RF4CE, IEEE 802.15.4 MAC


Documents
Reference manuals (0)

Software Resources
Development Environments (0)
Operating Systems (0)
Debuggers (0)
Drivers (0)
Firmware (4)

Hardware Resources

e-Learning
Training presentations (0)

Knowledge base
Technical Articles (0)
Conference papers (0)
Magazine articles (0)

Promotional material
Flyers (1)
Brochures (2)

Support
FAQ

STM32W - 32-bit ARM Cortex RF MCUs
32-bit MCU with embedded 2.4 GHz radio for wireless monitoring

STM32W-RFCKIT
Low-cost RF control kit with 2 boards (control/receive)

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.