Secure MCUs

ST offers a full range of secure integrated circuits and advanced platforms for smartcard and digital security applications.
Customers using ST’s high-performance products benefit from ST’s leadership and sustained R&D efforts in non-volatile memory (EEPROM, Flash) and secure architectures in line with the latest standards and specifications, such as Common Criteria/ISO 15408 (up to EAL6+), ICAO and TCG1.2.
ST’s solutions are ready for use in mobile communications, ID, e-government, finance, transport, corporate IT security, and consumer applications, with connectivity interfaces going from contact and contactless to USB and LPC.



Documentation
Databriefs (51)

To ensure security, detailed documents and tools are only disclosed under NDA

Promotional Material
Brochures (1)
Flyers (9)

AuKey turnkey solution for brand protection
ST23 highly-secure MCU helps brand owners to authenticate their products

ST32, 32-bit ARM Cortex-M3 microcontrollers for M2M
Secure MCU with wider temperature range and extended lifetime

32-bit ARM Cortex-M3 MCU for cellular-phone SIM cards
ST32 with Flash densities from 256 Kbytes to 512 Kbytes addresses the 64-Kbyte to 256-Kbyte Java SIM market

Highly secure 32-bit microcontroller
ST33 meets advanced security with the ARM SC300 core (secure ARM Cortex-M3)

Type your request by:

Parametric Product Search

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.