STM32F103CB

Mainstream Performance line, ARM Cortex-M3 MCU with 128 Kbytes Flash, 72 MHz CPU, motor control, USB and CAN

Active

Description


The STM32F103xx medium-density performance line family incorporates the high-performance ARM Cortex™-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 20 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer two 12-bit ADCs, three general purpose 16-bit timers plus one PWM timer, as well as standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs, an USB and a CAN.

The devices operate from a 2.0 to 3.6 V power supply. They are available in both the –40 to +85 °C temperature range and the –40 to +105 °C extended temperature range. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F103xx medium-density performance line family includes devices in six different package types: from 36 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.

These features make the STM32F103xx medium-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

DATASHEET
Key Features


  • ARM 32-bit Cortex™-M3 CPU Core
    • 72 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
    • Single-cycle multiplication and hardware division
  • Memories
    • 64 or 128 Kbytes of Flash memory
    • 20 Kbytes of SRAM
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR, and programmable voltage detector (PVD)
    • 4-to-16 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC
    • PLL for CPU clock
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC and backup registers
  • 2 x 12-bit, 1 μs A/D converters (up to 16 channels)
    • Conversion range: 0 to 3.6 V
    • Dual-sample and hold capability
    • Temperature sensor
  • DMA
    • 7-channel DMA controller
    • Peripherals supported: timers, ADC, SPIs, I2Cs and USARTs
  • Up to 80 fast I/O ports
    • 26/37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
  • 7 timers
    • Three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 16-bit, motor control PWM timer with dead-time generation and emergency stop
    • 2 watchdog timers (Independent and Window)
    • SysTick timer 24-bit downcounter
  • Up to 9 communication interfaces
    • Up to 2 x I2C interfaces (SMBus/PMBus)
    • Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
    • Up to 2 SPIs (18 Mbit/s)
    • CAN interface (2.0B Active)
    • USB 2.0 full-speed interface
  • CRC calculation unit, 96-bit unique ID
  • Packages are ECOPACK®

Circuit Diagram




Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATASHEET

 DescriptionVersionSize
DS5319: Medium-density performance line ARM-based 32-bit MCU with 64 or 128 KB Flash, USB, CAN, 7 timers, 2 ADCs, 9 communication interfaces131414KB
top

APPLICATION NOTES

 DescriptionVersionSize
AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration1213KB
AN2606: STM32™ microcontroller system memory boot mode13697KB
AN3078: STM32™ in-application programming over the I²C bus1671KB
AN3116: STM32™'s ADC modes and their applications1236KB
AN4023: STM32 secure firmware upgrade (SFU) overview141KB
AN3429: STM32 proprietary code protection overview161KB
AN4013: STM32F1xx, STM32F2xx, STM32F4xx, STM32L1xx timer overview1200KB
AN2824: STM32F10xxx I²C optimized examples4123KB
AN2868: STM32F10xxx internal RC oscillator (HSI) calibration1189KB
AN2557: STM32F10x in-application programming using the USART8215KB
AN2629: STM32F101xx, STM32F102xx and STM32F103xx low-power modes2496KB
AN4068: ST7580 power line communication system-on-chip design guide16001KB
AN2639: Soldering recommendations and package information for Lead-free ECOPACK® microcontrollers2208KB
AN1015: Software techniques for improving microcontroller EMC performance1105KB
AN2598: Smartcard interface with the STM32F10x microcontrollers3501KB
AN3970: PLM smartplug V2 getting started11750KB
AN2867: Oscillator design guide for ST microcontrollers5308KB
AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series2312KB
AN3364: Migration and compatibility guidelines for STM32F1 STM32F2 and STM32L1 microcontroller applications289KB
AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series1377KB
AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART1192KB
AN3174: Implementing receivers for infrared remote control protocols using STM32F10xxx microcontrollers2592KB
AN2776: How to migrate from STM32F10xxx FWLib V1.0 to V2.01186KB
AN2592: How to achieve 32-bit timer resolution using the link system in STM32F10x microcontrollers2171KB
AN3307: Guidelines for obtaining IEC60335 Class B certification in any STM32F1xx application2340KB
AN2586: Getting started with STM32F10xxx hardware development7417KB
AN1709: EMC design guide for ST microcontrollers1657KB
AN1181: Electrostatic discharge sensitivity measurement159KB
AN2820: Driving bipolar stepper motors using a medium-density STM32F103xx microcontroller2335KB
AN3109: Communication peripheral FIFO emulation with DMA and DMA timeout in STM32F10x microcontrollers1110KB
AN2821: Clock/calendar implementation on the STM32F10xxx microcontroller RTC2444KB
AN3126: Audio and waveform generation using the DAC in STM32 microcontroller families1646KB
top

ERRATA SHEETS

 DescriptionVersionSize
ES096: STM32F101x8/B, STM32F102x8/B and STM32F103x8/B medium-density device limitations11303KB
top

LICENSE AGREEMENTS

 DescriptionVersionSize
MCU software licence agreement liberty v22.018KB
MCU software licence agreement image v22.017KB
top

PROGRAMMING MANUALS

 DescriptionVersionSize
PM0075: STM32F10xxx Flash memory microcontrollers1245KB
PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex-M3 programming manual41315KB
top

REFERENCE MANUALS

 DescriptionVersionSize
RM0008: STM32F101xx, STM32F102xx, STM32F103xx, STM32F105xx and STM32F107xx advanced ARM-based 32-bit MCUs149201KB
top

TECHNICAL ARTICLES

 DescriptionVersionSize
STM32 More Than a Core - Circuit Cellar, Tom Cantrell1356KB
top

TECHNICAL NOTES

 DescriptionVersionSize
TN0067: STM32F101xx and STM32F103xx medium-density devices: upgrading your toolchain to V5.20 of IAR EWARM252KB
TN0072: Software toolchains and STM32 features2100KB
TN0516: Overview of the STM32F103xx/STM32F100xx PMSM single/dual FOC SDK V3.02117KB
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions198KB
top

USER MANUALS

 DescriptionVersionSize
UM0551: USB HID demonstrator1139KB
UM0462: STM32™ and STM8™ Flash loader demonstrator71673KB
UM0424: STM32 USB-FS-Device development kit101219KB
UM0494: STM32 PerformanceStick interconnection board1101KB
UM1052: STM32F103xx/ STM32F100xx/STM32F2xx/STM32F4xx PMSM single/dual FOC SDK v3.232724KB
UM0435: STM3210B-EVAL demonstration software5757KB
UM0574: STEVAL-ILL015V1 - LED dimmer demonstration board based on the STP24DP05 and STM32™1662KB
UM1458: STEVAL-IHP002V2: PLM smartplugV2 hardware11814KB
UM1459: STEVAL-IHP002V2: PLM smartplugV2 firmware11835KB
UM1005: STEVAL-IHP002V1: PLM smartplug demonstration board11561KB
UM1478: STEVAL-IFN003V1: DC PMSM FOC motor drive based on the L6230 and STM3211177KB
UM1006: PLM smartplug firmware11897KB
UM0412: Getting started with DfuSe USB device firmware upgrade STMicroelectronics extension4465KB
UM1029: Communication peripheral application library (CPAL)2549KB
UM0685: CEC (consumer electronic control) C library using the STM32F101xx, STM32F102xx and STM32F103xx microcontrollers2641KB
UM1053: Advanced developers guide for STM32F100x/103x/2x/40x/41x MCUs PMSM single/dual FOC library3874KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS

PRODUCT PRESENTATIONS

 DescriptionVersionSize
STM32 motor control firmware library1.0.01315KB
Smart street lighting solutions1.0.01597KB
LED solutions for LCD backlighting1.01396KB
top
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS
Boards and Tools

BOARDS AND TOOLS

Part NumberDescription
STM32-SK/HIT Hitex starter kits for ST ARM core-based microcontrollers
STM3210B-EVAL Evaluation board for STM32F (128KB Flash) MCUs; it is replaced by STM3210E-EVAL
STM-STUDIO STM Studio run-time variables monitoring and visualization tool
STVP ST Visual Programmer for programming ST7, STM8, STM8T and STM32
STEVAL-IFN003V1 PMSM FOC motor driver based on the L6230 and STM32F103
STM3210E-SK/IAR IAR starter kit for STM32 (512KB Flash) Performance and Access Line MCUs
ST-LINK In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset
STX-PRO/RAIS Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
STMPRIMER EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs
STM3210B-MCKIT Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers
STM3210B-PFSTICK Hitex Performance Stick for STM32 (128KB Flash) Performance and Access Line MCUs
MicroXplorer MCU graphical configuration tool
STEVAL-IHP002V1 SMARTPLUG systems to measure and control AC loads based on STM32, ST7540 PLM and STPM01
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STM32-D/RAIS STM32 MCU daughter board for use with Raisonance REva starter kits
STEVAL-IHP002V2 Smartplug system to measure and control AC loads based on the STM32, ST7540 PLM and STPM01
STX-RLINK In-circuit debugger/programmer supporting JTAG and ICC protocols for STM8, ST7, uPSD, STM32, STR7 and STR9 microcontrollers
STM32-SK/RAIS Raisonance REva starter kit for STM32 MCUs, includes RLink
STM3210E-SK/KEI Keil starter kit for STM32 (512KB Flash) Performance and Access Line MCUs
STM32-PRIMER Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs
STM3210E-EVAL Evaluation board for STM32 F1 series - with STM32F103 MCU
top
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS

CONFIGURATION UTILITIES

 DescriptionVersionSize
ST MC Workbench (PC GUI configuration tool for the STM32 PMSM FOC SDK v3.0 motor control firmware library)1.0.211507KB
top

DEVICE PROGRAMMERS

 DescriptionVersionSize
Production programming solutions for the STM321.0.2154KB
top

FIRMWARE

 DescriptionVersionSize

APPLICATION NOTES

 DescriptionVersionSize
AN2668: Improving STM32F101xx and STM32F103xx ADC resolution by oversampling1207KB
top
Improving STM32F101xx and STM32F103xx ADC resolution by oversampling1.01129KB

APPLICATION NOTES

 DescriptionVersionSize
AN2820: Driving bipolar stepper motors using a medium-density STM32F103xx microcontroller2335KB
top
Driving bipolar stepper motors using a medium-density STM32F103xx microcontroller2.0.01039KB

APPLICATION NOTES

 DescriptionVersionSize
AN3266: Using the STM8S-DISCOVERY GPIOs and interrupt controller to drive LEDs1109KB
AN3271: Using the STM6600, STM6601 smart push-button on/off controller11101KB
AN3023: Using the analog-to-digital converter of the STM8A microcontroller1310KB
AN3178: Using a surface-mount inductor as an M24LRxx antenna1313KB
AN3008: STOD2540, single inductor DC-DC converter generates multiple supply voltages for E-paper display2695KB
AN2606: STM32™ microcontroller system memory boot mode10392KB
AN2681: ST2S06A33 / ST2S06B synchronous dual buck converter with reset2726KB
AN3254: SPI protocol for STPMC1 metering device1659KB
AN2614: Serial numbering implementation1138KB
AN3259: RS232 communications with a terminal using the STM8S-DISCOVERY1304KB
AN2867: Oscillator design guide for ST microcontrollers4349KB
AN3232: Mounting recommendations for STAC® boltdown packages1954KB
AN3250: M24LR64-R Multi-bank reference design description and settings1599KB
AN3269: Introduction to STM8L15x power saving modes using the STM8L-DISCOVERY IDD measurement feature1217KB
AN3311: In-home display for ZigBee® smartplug 12637KB
AN2953: How to migrate from the STM32F10xxx firmware library V2.0.3 to the STM32F10xxx standard peripheral library V3.0.01796KB
AN2776: How to migrate from STM32F10xxx FWLib V1.0 to V2.01186KB
AN3321: How to enable remote reset from JTAG on EVALSPEAr310 board rev 2.01258KB
AN3265: Handling hardware and software failures with the STM8S-DISCOVERY1197KB
AN3236: Guidelines to increase the number of touchkeys with the STM8 Touch Sensing Library1226KB
AN3307: Guidelines for obtaining IEC60335 Class B certification in any STM32F1xx application1359KB
AN3288: g-Brake Lights: an adaptive rear lighting system based on the AIS326DQ inertial sensor and the STM8AF5168 MCU21078KB
AN2860: EMC guidelines for STM8 microcontrollers3228KB
AN3280: Displaying variable voltage on a bar of LEDs using STM8S-DISCOVERY1154KB
AN2129: Dimming of super high brightness Leds with L6902D2361KB
AN3209: Developing your M24LR64-R datalogger application for temperature acquisition 1855KB
AN3227: Developing an application with the STARTKIT-M24LR-A 1343KB
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LR64-R transponders1387KB
AN2966: Capacitor selection guide for STM8T and STM8TS capacitive sensors180KB
AN3252: Building a wave generator using STM8L-DISCOVERY1272KB
AN3260: Building a thermometer using the STM8S-DISCOVERY1293KB
AN3255: Building an RFID short-range reader using the STM8S-DISCOVERY1436KB
AN2615: A high precision, low cost, single supply ADC for positive and negative input voltages1599KB
AN3279: Adjustable LED blinking speed using STM8S-DISCOVERY touch sensing key1153KB
AN3277: Adjustable buzzer frequency using STM8S-DISCOVERY touch sensing key1183KB
AN3119: 250 W transition-mode PFC pre-regulator with the new L6563S22234KB
AN3118: 250 W transition-mode PFC pre-regulator with the new L6563H21168KB
AN3172: 19 V - 90 W adapter with PFC for Laptop computers using the L6563H and L6599A11846KB
AN3014: 19 V, 90 W resonant converter with synchronous rectification using the L6563H, L6599A and SRK20002978KB
AN3022: 100 W transition-mode PFC pre-regulator with the L656421932KB
top

USER MANUALS

 DescriptionVersionSize
UM0981: Single-phase energy meter based on the STPM metering IC and STM8L152C6 MCU11145KB
UM0991: Developing and debugging your STM8L-DISCOVERY application code 11872KB
top
How to migrate from the STM32F10xxx firmware library V2.0.3 to the STM32F10xxx standard peripheral library V3.0.00.0.6871KB

APPLICATION NOTES

 DescriptionVersionSize
AN2629: STM32F101xx, STM32F102xx and STM32F103xx low-power modes2496KB
top
STM32F101xx and STM32F103xx low-power modes2.0.01394KB

APPLICATION NOTES

 DescriptionVersionSize
AN2812: Vocoder demonstration using a Speex audio codec on STM32F101xx and STM32F103xx microcontrollers2257KB
top
STM32F10xxx Speex library firmware STM32, StdPeriph Lib, speex, audio2.0.01786KB

USER MANUALS

 DescriptionVersionSize
UM0585: STM32F10x DSP library2234KB
top
STM32F10xxx DSP library firmware2.0.01392KB
Archive for legacy STM32F10xxx Firmware Library V2.0.3 and all related Firmware packages2.0.323428KB

USER MANUALS

 DescriptionVersionSize
UM0685: CEC (consumer electronic control) C library using the STM32F101xx, STM32F102xx and STM32F103xx microcontrollers2641KB
top
CEC (consumer electronic control) C library using the STM32F101xx, STM32F102xx and STM32F103xx microcontrollers2.0.01692KB

USER MANUALS

 DescriptionVersionSize
UM0435: STM3210B-EVAL demonstration software5757KB
top
STM3210B-EVAL demonstration firmware2.0.02308KB

APPLICATION NOTES

 DescriptionVersionSize
AN2824: STM32F10xxx I²C optimized examples4123KB
top
STM32F101xx and STM32F103xx medium- and high-density devices: advanced I²C examples4.01506KB
STM32F10x standard peripheral library3.5.021617KB
Patch to fix STM32F10xxx frmware library V2.0.3 limitations 2.0.3143KB
STM32F1xx motor control firmware library for the L6470 dSPIN IC1.0.0675KB
STM32 PMSM FOC SDK v3.0 motor control firmware library3.028609KB

USER MANUALS

 DescriptionVersionSize
UM0424: STM32 USB-FS-Device development kit101219KB
top
STM32F10x and STM32L1xx USB full-speed device library3.3.04646KB

APPLICATION NOTES

 DescriptionVersionSize
AN3128: STM32 embedded graphic objects/touchscreen library54401KB
top
STM32 embedded GUI library2.0.025243KB
STM8 and STM32 embedded software solutions1.0.11139KB

APPLICATION NOTES

 DescriptionVersionSize
AN3174: Implementing receivers for infrared remote control protocols using STM32F10xxx microcontrollers2592KB
top
Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers2.012984KB

USER MANUALS

 DescriptionVersionSize
UM1029: Communication peripheral application library (CPAL)2549KB
top
STM32 I2C Communication peripheral application library1.1.01960KB
top

SW DEMOS

 DescriptionVersionSize

USER MANUALS

 DescriptionVersionSize
UM0412: Getting started with DfuSe USB device firmware upgrade STMicroelectronics extension4465KB
top
DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer3.0.217034KB
STM32 and STM8 Flash loader demonstrator2.5.06449KB
top

SW DRIVERS

 DescriptionVersionSize

APPLICATION NOTES

 DescriptionVersionSize
AN2656: STM32F10xxx LCD glass driver firmware2868KB
top
STM32F10xxx LCD glass driver firmware2.0.01169KB
STM32 Virtual COM Port Driver1.3.111516KB
top
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS

BSDL MODELS

 DescriptionVersionSize
STM32 Boundary Scan Description Language (BSDL) files3.0.0196KB
top

IBIS MODELS

 DescriptionVersionSize
STM32 IBIS files1.0309KB
top
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
Orderable Part Numbers for STM32F103CB: STM32F103CBT7, STM32F103CBT6TR, STM32F103CBU6, STM32F103CBT6, STM32F103CBT7TR


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES

MARKETING BROCHURES

 Order codeDescriptionVersionSize
BRSTM32MC1211STM32 Motor control1.0.0976KB
BRSTM320512STM32 MCU family1.01064KB
top
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS