M24LR64-R

64-Kbit dual interface EEPROM with password protection

Active

Description


The M24LR64-R device is a dual-interface, electrically erasable programmable memory (EEPROM). It features an I2C interface and can be operated from a VCCpower supply. It is also a contactless memory powered by the received carrier electromagnetic wave. The M24LR64-R is organized as 8192 × 8 bits in the I2C mode and as 2048 × 32 bits in the ISO 15693 and ISO 18000-3 mode 1 RF mode.

DATASHEET
Key Features


  • I2C interface
    • Two-wire I2C serial interface supports 400 kHz protocol
    • Single supply voltage:
      • 1.8 V to 5.5 V
    • Byte and Page Write (up to 4 bytes)
    • Random and Sequential Read modes
    • Self-timed programming cycle
    • Automatic address incrementing
    • Enhanced ESD/latch-up protection
  • Contactless interface
    • ISO 15693 and ISO 18000-3 mode 1 compatible
    • 13.56 MHz ±7k Hz carrier frequency
    • To tag: 10% or 100% ASK modulation using 1/4 (26 Kbit/s) or 1/256 (1.6 Kbit/s) pulse position coding
    • From tag: load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 kbit/s) or high (26 kbit/s) data rate mode. Supports the 53 kbit/s data rate with Fast commands
    • Internal tuning capacitance: 27.5 pF
    • 64-bit unique identifier (UID)
    • Read Block & Write (32-bit Blocks)
  • Memory
    • 64 Kbit EEPROM organized into:
      • 8192 bytes in I2C mode
      • 2048 blocks of 32 bits in RF mode
    • Write time
      • I2C: 5 ms (Max.)
      • RF: 5.75 ms including the internal Verify time
    • More than 1 Million write cycles
    • Multiple password protection in RF mode
    • Single password protection in I2C mode
    • More than 40-year data retention
    • Package
      • ECOPACK2®(RoHS compliant and Halogen-free)

Circuit Diagram




Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATASHEET

 DescriptionVersionSize
DS5971: 64 Kbit EEPROM with password protection & dual interface: 400 kHz I²C serial bus & ISO 15693 RF protocol at 13.56 MHz14969KB
top

DATA BRIEF

 DescriptionVersionSize
64 Kbit EEPROM with password protection & dual interface: 400 kHz I²C serial bus & ISO 15693 RF protocol at 13.56 MHz490KB
top

APPLICATION NOTES

 DescriptionVersionSize
AN3985: Using the CR95HF library with STM8L microcontrollers21074KB
AN3408: Using LRIxx, LRISxx and M24Lxx-R products as NFC vicinity tags.1191KB
AN3178: Using a surface-mount inductor as an M24LRxx antenna2306KB
AN3250: M24LR64-R Multi-bank reference design description and settings1599KB
AN3057: How to manage simultaneous I²C and RF data transfers with the M24LR64-R3447KB
AN2014: How a designer can make the most of STMicroelectronics Serial EEPROMs8645KB
AN3209: Developing your M24LR64-R datalogger application for temperature acquisition 2823KB
AN3227: Developing an application with the STARTKIT-M24LR-A 2310KB
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders2422KB
AN3355: Designing an application board compatible with either standard M24LRxx-R or energy-harvesting M24LRxxE-R devices298KB
AN2972: Designing an antenna for the M24LR64-R dual interface I²C/RFID device51318KB
AN3002: Description of the M24LR64-R dual interface memory’s password protection mechanism1375KB
AN3375: CR95HF library for ISO15693 and Dual Interface EEPROM products1690KB
AN3163: Configuring your ISO 15693 reader to support the M24LR64-R1244KB
AN4054: Comparison of RF addressing modes of low-density and high-density ISO/IEC 15693 devices1135KB
AN3171: Comparing the M24C64-R, M24C64-F and M24C64-W devices to the M24LR64-R dual interface EEPROM1141KB
top

USER MANUALS

 DescriptionVersionSize
UM0925: Using the M24LR64-R datalogger reference design2859KB
UM1479: STEVAL-IPR002V1: M24LR64-R based data logger and event logger13484KB
UM0853: M24LRxx application software user guide31698KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS

PRODUCT PRESENTATIONS

 DescriptionVersionSize
Smart street lighting solutions1.0.01597KB
dual interface EEPROM overview1.0.0679KB
Dual Interface EEPROM - NFC Android application1.0.0512KB
dual interface EEPROM evaluation kits and boards1.0.03743KB
top
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS
Boards and Tools

BOARDS AND TOOLS

Part NumberDescription
DEMOKIT-M24LR-A Demonstration kit for M24LRxx-R
ANT1-M24LR-A 45 mm x 75 mm antenna reference board for M24LR64-R
DEVKIT-M24LR-A Development kit for M24LRxx-R
STEVAL-IPR002V1 Data logger and event logger based on M24LR64-R EEPROM
ANT7-M24LR-A 15 mm x 15 mm double side antenna reference board for M24LR64-R
ANT5-M24LR-A Multi-bank reference antenna board for M24LR64-R
ANT4-M24LR-A Multi-bank reference antenna board for M24LR64-R
ANT2-M24LR-A 20 mm x 40 mm antenna reference board for M24LR64-R
ANT3-M24LR-A SMD-inductor based antenna reference board for M24LR64-R
DATALOG-M24LR-A M24LR64-R datalogger reference board
top
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS

FIRMWARE

 DescriptionVersionSize

APPLICATION NOTES

 DescriptionVersionSize
AN3985: Using the CR95HF library with STM8L microcontrollers21074KB
top
ISO/IEC 15693 and Dual Interface EEPROM library for STM8L microcontrollers (AN3985)1.06560KB
top

SW DEMOS

 DescriptionVersionSize
Dual EE Android App sample code1.05848KB
Nfcv-Reader Android App sample code1.0.02083KB
top

SW FUNCTIONS

 DescriptionVersionSize
M24LR application software setup file2.38730KB
top
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS

SIMULATORS

 DescriptionVersionSize
Antenna calculation software supporting AN29721.08KB
top
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
Orderable Part Numbers for M24LR64-R: M24LR64-RDW6T/2, M24LR64-RMN6T/2, M24LR64-RS185/2, M24LR64-RMB6T/2, M24LR64-RZ185/2


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES

FLYERS

 Order codeDescriptionVersionSize
FLM24LR640611Dual Interface EEPROM1.0.0582KB
Dual interface EEPROM1.1.01281KB
top

MARKETING BROCHURES

 Order codeDescriptionVersionSize
BRHEALTH0511Semiconductor solutions for healthcare applications1.0666KB
top
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS

WHITE PAPERS

RefDescriptionVersionSizeDownload
The Healthcare Problem 3.199KB
top