SRI2K

2048-bit ISO14443-B contactless memory with 2 binary counters and anti-collision

Active

Description


The SRI2K is a contactless memory, powered by an externally transmitted radio wave. It contains a 2048-bit user EEPROM. The memory is organized as 64 blocks of 32 bits. The SRI2K is accessed via the 13.56 MHz carrier. Incoming data are demodulated and decoded from the received amplitude shift keying (ASK) modulation signal and outgoing data are generated by load variation using bit phase shift keying (BPSK) coding of a 847 kHz subcarrier. The received ASK wave is 10% modulated. The data transfer rate between the SRI2K and the reader is 106 kbit/s in both reception and emission modes.

The SRI2K follows the ISO 14443 part 2 type B recommendation for the radio-frequency power and signal interface.

DATASHEET
Key Features


  • ISO 14443-2 Type B air interface compliant
  • ISO 14443-3 Type B frame format compliant
  • 13.56 MHz carrier frequency
  • 847 kHz subcarrier frequency
  • 106 Kbit/second data transfer
  • 8 bit Chip_ID based anticollision system
  • 2 count-down binary counters with automated antitearing protection
  • 64-bit Unique Identifier
  • 2048-bit EEPROM with Write Protect feature
  • Read_block and Write_block (32 bits)
  • Internal tuning capacitor
  • 1million erase/write cycles
  • 40-year data retention
  • Self-timed programming cycle
  • 5 ms typical programming time



Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATASHEET

 DescriptionVersionSize
DS6303: 13.56 MHz short-range contactless memory chip with 2048-bit EEPROM and anticollision functions3811KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
Orderable Part Numbers for SRI2K: SRI2K-SBN18/1GE, SRI2K-W4/1GE


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES

FLYERS

 Order codeDescriptionVersionSize
FLRFIDRF1009RFID and RF memory products - Based on ISO 14443 and ISO 156931.0226KB
Extensive contactless offer for mass transit1.0.0159KB
top
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS