M24M02-DR

2 Mbit serial I2C bus EEPROM

Active

Description


The M24M02-DR is an I2C-compatible electrically erasable programmable memory (EEPROM) device organized as 256 Kb × 8 bits.

The M24M02-DR offers an additional page, named the Identification Page (256 bytes) which can be written and (later) permanently locked in Read-only mode. This Identification Page offers flexibility in the application board production line, as it can be used to store unique identification parameters and/or parameters specific to the production line.

DATASHEET
Key Features


  • Compatible with all I2C bus modes:
    • 1 MHz Fast-mode Plus
    • 400 kHz Fast mode
    • 100 kHz Standard mode
  • Memory array:
    • 2 Mb (256 Kbytes) of EEPROM
    • Page size: 256 Bytes
  • Additional Write lockable Page (Identification page)
  • Write
    • Byte Write within 10 ms
    • Page Write within 10 ms
  • Random and Sequential Read modes
  • Noise suppression
    • Schmitt trigger inputs
    • Input noise filter
  • Write protect of the whole memory array
  • Single supply voltage:
    • 1.8 V to 5.5 V
  • Enhanced ESD/Latch-Up protection
  • More than 1 million Write cycles
  • More than 40-year data retention
  • Packages
    • RoHS compliant and halogen-free (ECOPACK2®)



Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATASHEET

 DescriptionVersionSize
DS7025: 2 Mbit serial I²C bus EEPROM4309KB
top

APPLICATION NOTES

 DescriptionVersionSize
AN2014: How a designer can make the most of STMicroelectronics Serial EEPROMs8645KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS

PRODUCT PRESENTATIONS

 DescriptionVersionSize
2-Mbit serial EEPROM product overview1.091KB
top
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
Orderable Part Numbers for M24M02-DR: M24M02-DRMN6TP


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS