ST40RA

8-bit MCU

Active

Description


The ST40RA is the first member of the ST40 family. Based on the SH-4, SuperH CPU core from SuperH Inc, the ST40RA is designed to work as a standalone device, or as part of a two chip solution for application specific systems.

Example applications the ST40RA is designed for include digital consumer, embedded communications, industrial and automotive. The high connectivity of the ST40 through its PCI bus and its dual memory uses makes it a versatile device, ideal for data-intensive and high performance applications.

DATASHEET
Key Features


  • 32-bit SuperH CPU
    • 64-bit hardware FPU (1.16 GFLOPS)
    • 128-bit vector unit for matrix manipulations
    • up to 200MHz, 360 MIPS (DMIPS 1.1)
    • Up to 664 Mbytes/s CPU bandwidth
    • Direct mapped, on-chip, ICache (8 Kbytes) and DCache (16 Kbytes)
  • High-performance 5-channel DMA engine, supporting 1D or 2D block moves and linked lists
  • SuperHyway internal interconnect
    • High throughput, low latency, split transaction packet router
  • Memory protection and VM system support
    • 64-entry unified TLB, 4-entry instruction TLB
    • 4 Gbytes address space
  • Standard ST40 peripherals
    • 2 synchronous serial ports with FIFO (SCIF)
    • Timers and a real-time clock

Circuit Diagram




Technical Documentation
DATASHEETS
ERRATA SHEETS
RELEASE NOTES
DATA BRIEFS
PROGRAMMING INTERFACE SPECIFICATIONS
TECHNICAL ARTICLES
APPLICATION NOTES
PROGRAMMING MANUALS
TECHNICAL NOTES
APPLICATIONS INTERFACE SPECIFICATIONS
REFERENCE MANUALS
USER MANUALS
DEVICE OPTION LISTS
LICENSE AGREEMENTS
DESIGN NOTES
DESIGN TIPS

DATASHEET

 DescriptionVersionSize
DS2711: 32-bit embedded superH device21646KB
top

APPLICATION NOTES

 DescriptionVersionSize
AN2639: Soldering recommendations and package information for Lead-free ECOPACK® microcontrollers2208KB
AN1181: Electrostatic discharge sensitivity measurement159KB
top

LICENSE AGREEMENTS

 DescriptionVersionSize
MCU software licence agreement liberty v22.018KB
MCU software licence agreement image v22.017KB
top

USER MANUALS

 DescriptionVersionSize
UM0340: SuperH™(SH) 32-bit RISC series SH-4, ST40 system architecture, volume 2: bus interfaces 22224KB
UM0339: SuperH™(SH) 32-bit RISC series SH-4, ST40 system architecture, volume 1: system24001KB
top
Support
TECH TRAINING PRESENTATIONS
PRODUCT PRESENTATIONS
Hardware Resources
BILL OF MATERIALS
BLOCK DIAGRAMS
CAD SYMBOL DEFINITIONS
HARDWARE CONFIGURATIONS
PACKAGE SPECIFICATIONS
PACKING SPECIFICATIONS
PCB LAYOUTS
SCHEMATIC PACKS
TIMING DIAGRAMS
Software & Development Tools
CODECS
ASSEMBLERS
CODECS
COMPILERS
CONFIGURATION UTILITIES
DEBUGGERS
DEVELOPMENT ENVIRONMENTS
DEVICE PROGRAMMERS
EMULATORS
FIRMWARE
OPERATING SYSTEMS
SOFTWARE DEMOS
SOFTWARE DRIVERS
SOFTWARE FUNCTIONS
SW TRAINING ENVIRONMENTS
TEST UTILITIES
TOOLSETS

SW DRIVERS

 DescriptionVersionSize
Software Tree for ST40RA on OS21. This is the complete set of drivers for ST40RA on OS21 operating system.1.04893KB
top
Models & Simulators
SPICE MODELS
ADS MODELS
BSDL MODELS
IBIS MODELS
VHDL MODELS
SIMULATORS
Additional Resources
DELIVERY PLANS
DEPLOYMENT PLANS
DEVELOPMENT PLANS
Orderable Part Numbers for ST40RA: ST40RA200XH6E


Promotion
FLYERS
FLYERS
SELECTION GUIDES
XREF GUIDES
MAGAZINES
MARKETING BROCHURES
PRESS RELEASES
Technical Articles
CONFERENCE PAPERS
JOURNAL ARTICLES
WHITE PAPERS