STM32 F1 Mainstream

STM32 F1 series of mainstream MCUs

The STM32 F1 is a series of mainstream MCUs covering the needs of a large variety of applications in the industrial, medical and consumer markets. With this series of products, ST has pioneered the world of ARM® Cortex™-M microcontrollers and set a milestone in the history of embedded applications. High performance with first-class peripherals and low-power, low-voltage operation is paired with a high level of integration at accessible prices with a simple architecture and easy-to-use tools.
The series consists of five product lines which are pin-to-pin, peripheral and software compatible.

  • Value line STM32F100 - 24 MHz CPU with motor control and CEC functions
  • Access line STM32F101 - 36 MHz CPU, up to 1 Mbyte Flash
  • USB access line STM32F102 - 48 MHz CPU with USB FS
  • Performance line STM32F103  - 72 MHz, up to 1 Mbyte Flash with motor control, USB and CAN
  • Connectivity line STM32F105/107 - 72 MHz CPU with Ethernet MAC, CAN and USB 2.0 OTG

Documents
Datasheets (13)
Databriefs (0)
Option Lists (0)

Software Resources
Debuggers (1)
Operating Systems (0)
Codecs (0)
Drivers (5)
Firmware (44)
Toolsets (1)

e-Learning
Training presentations (0)

Knowledge base
Conference papers (0)
Magazine articles (0)

Promotional material
Flyers (0)
Brochures (4)

Type your request by: