The ST32F family features the unrivalled computing power of an ARM® Cortex™-M3 32-bit MPU core with the flexibility of 90 nm embedded Flash technology. Its Cortex-M3 32-bit RISC core operating at a 20 MHz frequency brings high performances and excellent code compacity to the application using the Thumb®-2 instruction set. With Flash densities ranging from 256 Kbytes to 512 Kbytes, the ST32 family is tailored to address the 64-Kbyte to 256-Kbye Java SIM market.
The ST33 is code compatible with the ST32 to ease operating system family system.
Type your request by: