The innovative family of Dual Interface EEPROMs provides new features and capabilities. The EEPROM memory bank can be accessed either by a low power I²C interface or by an ISO 15693 RF interface operating at 13.56 MHz. In addition, the family features a 32-bit password protection mechanism.
Dual Interface EEPROMs are able to transmit information from the heart of the application either to an ISO 15693-capable NFC smartphone or to an industrial RFID reader.
This new type of wireless memory enables on-board energy savings and provides easy and convenient remote access to electronic product parameters.
Type your request by: