STM32 F4 Hi-Performance & DSP

STM32 F4 series of high-performance MCUs with DSP and FPU instructions

The ARM® Cortex™-M4-based STM32 F4 series is an extension of the industry-leading STM32 portfolio towards even higher performance. Like the STM32 F2 series, these MCUs leverage ST‘s 90 nm NVM technology and ST’s ART Accelerator™ to reach the industry’s highest benchmark scores for Cortex-M-based microcontrollers with 210 DMIPS/469 Coremark executing from Flash memory at 168 MHz operating frequency.

The DSP instructions and the floating point unit enlarge the range of addressable applications. 

The STM32 F4 series is the result of a perfect symbiosis of the real-time control capabilities of an MCU and the signal processing performance of a DSP, and thus complements the STM32 portfolio with a new class of devices, digital signal controllers (DSC).

The STM32 F4 series remains pin-to-pin and software compatible with the STM32 F2 series and features more SRAM, peripheral improvements such as full duplex I²S, improved RTC and faster ADCs.

The devices are available in LQFP64, LQFP100, LQFP144, LQFP176 and UFBGA176 packages.


Documents
Databriefs (0)
Option Lists (0)

Software Resources
Emulators (0)
Debuggers (0)
Operating Systems (0)
Codecs (0)
Drivers (0)
Firmware (10)

e-Learning
Training presentations (0)

Knowledge base
Technical articles (0)
Conference papers (0)
Magazine articles (0)

Promotional material
Flyers (0)
Brochures (2)

Type your request by: