STM8 L series

These ultra-low-power product lines support a wide number of applications where consumption is critical, such as in portable devices.

ST has introduced its first ultra-low-power family, the STM8L, based on the 8-bit STM8 core. As a result of our proprietary ultra-low leakage process, shared with the STM32L family, the STM8L features ultra-low power consumption with the lowest power mode of 0.35 µA.

This family is declined in two different lines making the STM8L an optimal family to support many applications with special care on power savings.

STM8L101 line

  • Lowest power mode: 0.35 µA
  • Dynamic run mode: 150 µA/MHz 

STM8L151/152/162 line

  • Lowest power mode: 0.4 µA 
  • Dynamic run mode: 192 µA/MHz

Documents
Databriefs (0)
Option Lists (0)

Software Resources
Emulators (0)
Debuggers (0)
Operating Systems (0)
Codecs (1)
Drivers (0)
Firmware (16)

e-Learning
Training presentations (0)

Knowledge base
Technical articles (0)
Conference papers (0)
Magazine articles (0)

Promotional material
Flyers (0)
Brochures (4)

Type your request by: