Aerospace 30 A - 200 V fast recovery rectifier

Packaged in an hermetic TO-254 this device is intended for use in medium voltage, high frequency switching mode power supplies, high frequency DC to DC converters, and other aerospace applications.

The complete ESCC specification for this device is available from the European space agency web site. ST guarantees full compliance of qualified parts with such ESCC detailed specifications.

Key Features

  • Very small conduction losses
  • Negligible switching losses
  • High surge current capability
  • High avalanche energy capability
  • Hermetic package
  • Package mass: 10 g
  • ESCC qualified

リソース

技術文書

製品スペック
Description バージョン サイズ
DS6804 DS6804: Aerospace 30 A - 200 V fast recovery rectifier 3.0 115 KB
Technical Notes & Articles
Description バージョン サイズ
TN1181 TN1181: Engineering Model quality level 2.0 371 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description バージョン サイズ
Rad-hard diodes and rectifiers PSpice models (.lib) and symbols (.olb) 1.0 143 KB

Publications and Collaterals

セレクションガイド
Description バージョン サイズ
Aerospace and Hi-rel - ESCC, JANS & QML products 1.0 2 MB
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status SMD PIN/Detailed Spec Quality Level EPPL Other (comments) Hi-Rel Package Lead Finish Packing Type Package: Product Marking Mass (gr) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
BYV52-200FY1 Active - Engineering Model true Single Die TO-254 Gold Carrier Tape BYV52200FY1 +BeO 10 NEC EAR99 FRANCE MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
BYV52-200FY1 アクティブTO254 EMIndustrialN/A
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×