32-bit Power Architecture MCU for Automotive Body and Gateway Applications

The SPC560B40x/50x and SPC560C40x/50x is a family of next generation microcontrollers built on the Power Architecture embedded category. The SPC560B40x/50x and SPC560C40x/50x family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle. The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category and only implements the VLE (variable-length encoding) APU, providing improved code density. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

Key Features

  • High-performance 64 MHz e200z0h CPU
    • 32-bit Power Architecture® technology
    • Up to 60 DMIPs operation
    • Variable length encoding (VLE)
  • Memory
    • Up to 512 KB Code Flash with ECC
    • 64 KB Data Flash with ECC
    • Up to 48 KB SRAM with ECC
    • 8-entry memory protection unit (MPU)
  • Interrupts
    • 16 priority levels
    • Non-maskable interrupt (NMI)
    • Up to 34 external interrupts incl. 18 wakeup lines
  • GPIO: 45(LQFP64), 75(LQFP100), 123(LQFP144)
  • Timer units
    • 6-channel 32-bit periodic interrupt timers
    • 4-channel 32-bit system timer module
    • Software watchdog timer
    • Real-time clock timer
  • 16-bit counter time-triggered I/Os
    • Up to 56 channels with PWM/MC/IC/OC
    • ADC diagnostic via CTU
  • Communications interface
    • Up to 6 FlexCAN interfaces (2.0B active) with 64-message objects each
    • Up to 4 LINFlex/UART
    • 3 DSPI / I2C
  • Single 5 V or 3.3 V supply
  • 10-bit analog-to-digital converter (ADC) with up to 36 channels
    • Extendable to 64 channels via external multiplexing
    • Individual conversion registers
    • Cross triggering unit (CTU)
  • Dedicated diagnostic module for lighting
    • Advanced PWM generation
    • Time-triggered diagnostic
    • PWM-synchronized ADC measurements
  • Clock generation
    • 4 to 16 MHz fast external crystal oscillator (FXOSC)
    • 32 kHz slow external crystal oscillator (SXOSC)
    • 16 MHz fast internal RC oscillator (FIRC)
    • 128 kHz slow internal RC oscillator (SIRC)
    • Software-controlled FMPLL
    • Clock monitor unit (CMU)
  • Exhaustive debugging capability
    • Nexus1 on all devices
    • Nexus2+ available on emulation package (LBGA208)
  • Low power capabilities
    • Ultra-low power standby with RTC, SRAM and CAN monitoring
    • Fast wakeup schemes
  • Operating temp. range up to -40 to 125 °C


0 ダウンロード



Description バージョン サイズ
DS5795 DS5795: 32-bit MCU family built on the Power Architecture® for automotive body electronics applications 13.0 2 MB
Description バージョン サイズ
AN4300 AN4300: Advanced light control and diagnostics using SPC56xBx/RPC56xBx and SPC56xCx microcontrollers 3.0 3 MB
AN4245 AN4245: Analyzing flash accesses with Lauterbach Trace32 5.0 556 KB
AN4276 AN4276: ECC management on SPC560x 2.1 546 KB
AN4194 AN4194: Flash Programming for SPC560xx,RPC560xx, SPC56APxx, RPC56APxx and SPC563M64xx devices 3.0 322 KB
AN4218 AN4218: Hardware design guideline power supply and voltage measurement 3.0 1 MB
AN4240 AN4240: Introduction to the Cryptographic Service Engine (CSE) module for SPC56ECxx and SPC564Bxx devices 2.0 1 MB
AN3316 AN3316: SPC560B power and mode management 2.1 563 KB
AN3024 AN3024: SPC560B4x/5x, SPC560C4x/5x, SPC560B54/6x, SPC560D30/40 hardware design guideline 5.1 738 KB
Technical Notes & Articles
Description バージョン サイズ
TN0108 TN0108: Migration differences between SPC560B4x/50 and SPC560C4x/50 512KB Cut 1 to Cut 2 2.2 182 KB
TN0147 TN0147: SPC56xB/C/Dxx family overview - features comparison 3.1 179 KB
Description バージョン サイズ
UM1627 UM1627: Standard software driver for C90LC Flash 2.3 949 KB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1886 UM1886: uTester 1.0 2 MB
Description バージョン サイズ
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
RM0017 RM0017: SPC560B40x, SPC560B50x, SPC560C40x, SPC560C50x 32-bit MCU family built on the embedded Power Architecture® 9.0 16 MB
Errata Sheets
Description バージョン サイズ
ES0181 ES0181: 32-bit MCU family built on the Power Architecture® embedded category for automotive body electronics applications 4.0 462 KB
ES0314 ES0314: 32-bit MCU family built on the Power Architecture® embedded category for automotive body electronics applications 1.0 428 KB
ES0288 ES0288: 32-bit MCU family built on the Power Architecture® embedded category for automotive body electronics applications 1.0 405 KB

プレゼンテーション & トレーニング資料

Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

Description バージョン サイズ
All you need to drive SPC56 32-bit power architecture MCUs 1.0 2 MB
Driving Electromobility 1.0 1 MB
SPC58 C-line 1.0 851 KB

ツール & ソフトウェア

Design Tools
Smart selectors
Hardware Development Tools
Software Development Tools
MCUs Embedded Software
Product Evaluation Tools

サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC560C40L3C6E0X Active Tape And Reel 64 64 - -40 125 4.3 1000 NEC 3A991A2 MALTA MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC560C40L3C6E0X アクティブLQFP 100 14x14x1.4自動車Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.