32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering (EHPS) and electric power steering (EPS)—as well as airbag applications.

This family is one of a series of next-generation integrated automotive microcontrollers based on the Power Architecture technology.

The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

Key Features

  • Up to 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
    • Compliant with Power Architecture® embedded category
    • Variable Length Encoding (VLE)
  • Memory organization
    • Up to 256 KB on-chip code flash memory with ECC and erase/program controller
    • Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
    • Up to 20 KB on-chip SRAM with ECC
  • Fail-safe protection
    • Programmable watchdog timer
    • Non-maskable interrupt
    • Fault collection unit
  • Nexus Class 1 interface
  • Interrupts and events
    • 16-channel eDMA controller
    • 16 priority level controller
    • Up to 25 external interrupts
    • PIT implements four 32-bit timers
    • 120 interrupts are routed via INTC
  • 1 general purpose eTimer unit
    • 6 timers each with up/down capabilities
    • 16-bit resolution, cascadable counters
    • Quadrature decode with rotation direction flag
    • Double buffer input capture and output compare
  • GPIO (37 on LQFP64; 64 on LQFP100) individually programmable as I/O or special function
  • Communications interfaces
    • 2 LINFlex channels (1× Master/Slave, 1× Master only)
    • Up to 3 DSPI channels with automatic chip select generation (up to 8/4/4 chip selects)
    • Up to 2 FlexCAN interface (2.0B Active) with 32 message buffers
    • 1 safety port based on FlexCAN with 32 message buffers and up to 8 Mbit/s at 64 MHz capability usable as second CAN when not used as safety port
  • One 10-bit analog-to-digital converter (ADC)
    • Up to 16 input channels (16 on LQFP100 / 12 on LQFP64)
    • Conversion time < 1 μs including sampling time at full precision
    • Programmable Cross Triggering Unit (CTU)
    • 4 analog watchdogs with interrupt capability
  • On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
  • 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals

リソース

技術文書

製品スペック
Description バージョン サイズ
DS6434 DS6434: 32-bit Power Architecture® based MCU with 320 KB Flash memory and 20 KB RAM for automotive chassis and safety applications 7.0 825 KB
アプリケーションノート
Description バージョン サイズ
AN4245 AN4245: Analyzing flash accesses with Lauterbach Trace32 5.0 556 KB
AN4276 AN4276: ECC management on SPC560x 2.1 546 KB
AN4194 AN4194: Flash Programming for SPC560xx,RPC560xx, SPC56APxx, RPC56APxx and SPC563M64xx devices 3.0 322 KB
AN4035 AN4035: Flash programming through Nexus/JTAG 3.0 999 KB
AN4218 AN4218: Hardware design guideline power supply and voltage measurement 3.0 1 MB
AN4057 AN4057: SPC560Pxx, SPC56APxx, RPC56APxx power up HW guideline 3.0 283 KB
AN4417 AN4417: SPC564Axx/RPC564Axx/SPC56ELxx/RPC56ELxx devices Exception handling and single/double bit error 3.0 316 KB
AN3423 AN3423: Shrinking the AUTOSAR OS: code size and performance optimizations 2.0 87 KB
Technical Notes & Articles
Description バージョン サイズ
TN0837 TN0837: SPC560P34x/SPC560P40x Serial Boot with Autobaud Autoscan reference manual addendum 2.1 68 KB
TN0969 TN0969: TVDD ratings for SPC560P34Lx, SPC560P40Lx microcontrollers datasheet addendum 2.1 49 KB
ユーザマニュアル
Description バージョン サイズ
UM1965 UM1965: SPC5xx Flasher 1.0 207 KB
UM1627 UM1627: Standard software driver for C90LC Flash 2.3 949 KB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1885 UM1885: uFlasher 1.0 1 MB
UM1886 UM1886: uTester 1.0 2 MB
リファレンスマニュアル
Description バージョン サイズ
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
RM0046 RM0046: SPC560P34/SPC560P40 32-bit MCU family built on the embedded Power Architecture® 5.1 6 MB
Errata Sheets
Description バージョン サイズ
ES0216 ES0216: SPC560P34x, SPC560P40x devices errata JTAG_ID = 0x2AE2_2041 4.0 535 KB
ES0141 ES0141: SPC560P40/SPC560P34 device errata JTAG_ID = 0x1AE2_2041 4.0 178 KB

プレゼンテーション & トレーニング資料

プレゼンテーション
Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

パンフレット
Description バージョン サイズ
All you need to drive SPC56 32-bit power architecture MCUs 1.0 2 MB
Driving Electromobility 1.0 1 MB
Driving innovation 2.1 348 KB

ツール & ソフトウェア

Design Tools
Smart selectors
開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software
評価ツール
Product Evaluation Tools
サポート & コミュニティ


サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC560P34L3CEFAR Active Tape And Reel 64 64 - -40 125 3.46 1000 NEC 3A991A2 MALTA MORE INFO No availability reported, please contact our Sales office
SPC560P34L3CEFAY Active Tray 64 64 - -40 125 3.46 1000 NEC 3A991A2 MALTA MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC560P34L3CEFAR アクティブLQFP 100 14x14x1.4自動車Ecopack2
SPC560P34L3CEFAY アクティブLQFP 100 14x14x1.4自動車Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×