32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering (EHPS) and electric power steering (EPS)—as well as airbag applications.

Key Features

  • 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
    • Compliant with Power Architecture® embedded category
    • Variable Length Encoding (VLE)
  • Memory organization
    • Up to 512 KB on-chip code flash memory with ECC and erase/program controller
    • Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
    • Up to 40 KB on-chip SRAM with ECC
  • Fail safe protection
    • Programmable watchdog timer
    • Non-maskable interrupt
    • Fault collection unit
  • Nexus L2+ interface
  • Interrupts
    • 16-channel eDMA controller
    • 16 priority level controller
  • General purpose I/Os individually programmable as input, output or special function
  • 2 general purpose eTimer units
    • 6 timers each with up/down count capabilities
    • 16-bit resolution, cascadable counters
    • Quadrature decode with rotation direction flag
    • Double buffer input capture and output compare
  • Communications interfaces
    • 2 LINFlex channels (LIN 2.1)
    • 4 DSPI channels with automatic chip select generation
    • 1 FlexCAN interface (2.0B Active) with 32 message objects
    • 1 safety port based on FlexCAN with 32 message objects and up to 7.5 Mbit/s capability; usable as second CAN when not used as safety port
    • 1 FlexRay™ module (V2.1) with selectable dual or single channel support, 32 message objects and up to 10 Mbit/s (512 KB device only)
  • Two 10-bit analog-to-digital converters (ADC)
    • 2 × 11 input channels, + 4 shared channels
    • Conversion time < 1 μs including sampling time at full precision
    • Programmable ADC Cross Triggering Unit (CTU)
    • 4 analog watchdogs with interrupt capability
  • On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
  • 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals

回路ダイアグラム

0 ダウンロード

リソース

技術文書

製品スペック
Description バージョン サイズ
DS5835 DS5835: 32-bit Power Architecture® based MCU with 576 KB Flash memory and 40 KB SRAM for automotive chassis and safety applications 9.0 982 KB
DB0477 DB0477: 32-bit Power Architecture™ based MCU for chassis & safety applications 6.0 333 KB
アプリケーションノート
Description バージョン サイズ
AN4245 AN4245: Analyzing flash accesses with Lauterbach Trace32 5.0 556 KB
AN4276 AN4276: ECC management on SPC560x 2.1 546 KB
AN4194 AN4194: Flash Programming for SPC560xx,RPC560xx, SPC56APxx, RPC56APxx and SPC563M64xx devices 3.0 322 KB
AN4035 AN4035: Flash programming through Nexus/JTAG 3.0 999 KB
AN4218 AN4218: Hardware design guideline power supply and voltage measurement 3.0 1 MB
AN3190 AN3190: LQFP144 pinout compatibility analysis SPC560Px / SPC56EL60 2.0 567 KB
AN4057 AN4057: SPC560Pxx, SPC56APxx, RPC56APxx power up HW guideline 3.0 283 KB
AN2871 AN2871: SPC560Pxx/SPC56APxx HW design guideline 3.1 313 KB
AN4417 AN4417: SPC564Axx/RPC564Axx/SPC56ELxx/RPC56ELxx devices Exception handling and single/double bit error 3.0 316 KB
AN3423 AN3423: Shrinking the AUTOSAR OS: code size and performance optimizations 2.0 87 KB
Technical Notes & Articles
Description バージョン サイズ
TN0912 TN0912: TVDD ratings for SPC560P44Lx,SPC560P50Lx microcontrollers datasheet addendum 2.0 49 KB
ユーザマニュアル
Description バージョン サイズ
UM1627 UM1627: Standard software driver for C90LC Flash 2.3 949 KB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1886 UM1886: uTester 1.0 2 MB
リファレンスマニュアル
Description バージョン サイズ
RM0022 RM0022: 32-bit MCU family built on the Power Architecture® embedded category for automotive chassis and safety electronics applications 8.0 21 MB
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
Errata Sheets
Description バージョン サイズ
ES0142 ES0142: SPC560P50/SPC560P44 device errata JTAG_ID = 0x5AE2_1041 3.0 300 KB
ES0215 ES0215: SPC560P50x, SPC560P44x devices errata JTAG_ID = 0x6AE2_1041 4.0 570 KB

プレゼンテーション & トレーニング資料

プレゼンテーション
Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

パンフレット
Description バージョン サイズ
All you need to drive SPC56 32-bit power architecture MCUs 1.0 2 MB
Driving Electromobility 1.0 1 MB
Driving innovation 2.1 348 KB

ツール & ソフトウェア

Design Tools
Smart selectors
開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software
評価ツール
Product Evaluation Tools

サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC560P44L5CEFAR NRND Tape And Reel 64 64 - -40 125 5.18 1000 NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC560P44L5CEFAR NRNDLQFP 144 20x20x1.4自動車Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×