32-bit Power Architecture MCU for Automotive Powertrain Applications

The microcontroller’s e200z4 host processor core is built on Power Architecture technology and designed specifically for embedded applications. In addition to the Power Architecture technology, this core supports instructions for digital signal processing (DSP).

Key Features

  • 150 MHz e200z4 Power Architecture core
    • Variable length instruction encoding (VLE)
    • Superscalar architecture with 2 execution units
    • Up to 2 integer or floating point instructions per cycle
    • Up to 4 multiply and accumulate operations per cycle
  • Memory organization
    • 4 MB on-chip flash memory with ECC and Read While Write (RWW)
    • 192 KB on-chip RAM with standby functionality (32 KB) and ECC
    • 8 KB instruction cache (with line locking), configurable as 2- or 4-way
    • 14 + 3 KB eTPU code and data RAM
    • 5 × 4 crossbar switch (XBAR)
    • 24-entry MMU
    • External Bus Interface (EBI) with slave and master port
  • Fail Safe Protection
    • 16-entry Memory Protection Unit (MPU)
    • CRC unit with 3 sub-modules
    • Junction temperature sensor
  • Interrupts
    • Configurable interrupt controller (with NMI)
    • 64-channel DMA
  • Serial channels
    • 3 × eSCI
    • 3 × DSPI (2 of which support downstream Micro Second Channel [MSC])
    • 3 × FlexCAN with 64 messages each
    • 1 × FlexRay module (V2.1) up to 10 Mbit/s with dual or single channel and 128 message objects and ECC
  • 1 × eMIOS
    • 24 unified channels
  • 1 × eTPU2 (second generation eTPU)
    • 32 standard channels
    • 1 × reaction module (6 channels with three outputs per channel)
  • 2 enhanced queued analog-to-digital converters (eQADCs)
    • Forty 12-bit input channels (multiplexed on 2 ADCs); expandable to 56 channels with external multiplexers
    • 6 command queues
    • Trigger and DMA support
    • 688 ns minimum conversion time
  • On-chip CAN/SCI/FlexRay Bootstrap loader with Boot Assist Module (BAM)
  • Nexus: Class 3+ for core; Class 1 for the eTPU
  • JTAG (5-pin)
  • Development Trigger Semaphore (DTS)
  • Clock generation
    • On-chip 4–40 MHz main oscillator
    • On-chip FMPLL (frequency-modulated phase-locked loop)
  • Up to 120 general purpose I/O lines
    • Individually programmable as input, output or special function
    • Programmable threshold (hysteresis)
  • Power reduction mode: slow, stop and stand-by modes
  • Flexible supply scheme
    • 5 V single supply with external ballast
    • Multiple external supply: 5 V, 3.3 V and 1.2 V
  • Designed for LQFP176, LBGA208, PBGA324 and Known Good Die (KGD)



Description バージョン サイズ
DS6103 DS6103: 32-bit MCU family built on the embedded Power Architecture® 9.0 1 MB
Description バージョン サイズ
AN3349 AN3349: eTPU assembly converter 2.1 89 KB
AN4245 AN4245: Analyzing flash accesses with Lauterbach Trace32 5.0 556 KB
AN3018 AN3018: Developing self tests for SPC564Ax 2.1 180 KB
AN3044 AN3044: ECU level diagnostic with SPC563Mx and SPC564Ax 2.1 216 KB
AN4035 AN4035: Flash programming through Nexus/JTAG 3.0 999 KB
AN4218 AN4218: Hardware design guideline power supply and voltage measurement 3.0 1 MB
AN4092 AN4092: Hw recommendations for SPC564Axx / SPC563Mxx 2.1 657 KB
AN3348 AN3348: Porting eTPU code to eTPU compiler build tools guides 2.1 63 KB
AN4429 AN4429: RPC56xx and SPC56xx C90FL Flash recovery in case of brownout during Flash erase operation 2.0 165 KB
AN4417 AN4417: SPC564Axx/RPC564Axx/SPC56ELxx/RPC56ELxx devices Exception handling and single/double bit error 3.0 316 KB
AN4287 AN4287: Safety application guide forSPC564Axx/RPC564Axx family 3.0 365 KB
AN3423 AN3423: Shrinking the AUTOSAR OS: code size and performance optimizations 2.0 87 KB
AN2577 AN2577: Using the eTPU angle clock 2.1 269 KB
AN3350 AN3350: eTPU compiler tools 2.1 1 MB
AN2618 AN2618: eTPU host interface 2.0 292 KB
Description バージョン サイズ
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1886 UM1886: uTester 1.0 2 MB
Description バージョン サイズ
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
RM0029 RM0029: SPC564A74xx, SPC564A80xx 32-bit MCU family built on the embedded Power Architecture® 8.2 13 MB
RM0020 RM0020: SPC56xx and RPC56xx DSP function library 2 3.0 655 KB
Description バージョン サイズ
PM0045 PM0045: Signal processing engine (SPE) APU programming interface manual 3.2 1 MB
Errata Sheets
Description バージョン サイズ
ES0271 ES0271: SPC564A74x, SPC564A80x devices errata JTAG_ID = 0x2AE02041 1.0 228 KB
ES0145 ES0145: SPC564A74xx, SPC564A80xx device errata JTAG_ID = 0x1AE02041 6.0 105 KB

プレゼンテーション & トレーニング資料

Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

Description バージョン サイズ
All you need to drive SPC56 32-bit power architecture MCUs 1.0 2 MB
Driving Electromobility 1.0 1 MB

ツール & ソフトウェア

Design Tools
Smart selectors
Hardware Development Tools
Software Development Tools
MCUs Embedded Software
Product Evaluation Tools

サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC564A74L7CFAR Target Tape And Reel 150 - Flexray -40 125 - - NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office
SPC564A74L7CFAY Target Tray 150 - Flexray -40 125 - - NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC564A74L7CFAR ターゲットLQFP 176 24x24x1.4自動車Ecopack2
SPC564A74L7CFAY ターゲットLQFP 176 24x24x1.4自動車Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.