32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications specifically the airbag application.

Key Features

  • 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
    • Compliant with Power Architecture® embedded category
    • Variable Length Encoding (VLE)
  • Memory organizazion
    • Up to 1024 KB on-chip code Flash memory with additional 64 KB for EEPROM emulation (data flash), with ECC, with erase/program controller
    • Up to 80 KB on-chip SRAM with ECC
  • Fail safe protection
    • ECC protection on system SRAM and Flash
    • Safety port
    • SWT with servicing sequence pseudo-random generator
    • Power management
    • Non-maskable interrupt for both cores
    • Fault collection and control unit (FCCU)
    • Safe mode of system-on-chip (SoC)
    • Register protection scheme
  • Nexus® L2+ interface
  • Single 3.3 V or 5 V supply for I/Os and ADC
  • 2 on-platform peripherals set with 2 INTC
  • 16-channel eDMA controller with multiple transfer request sources
  • General purpose I/Os (80 GPIO + 26 GPI on LQFP144; 49 GPIO + 16 GPI on LQFP100)
  • 2 general purpose eTimer units
    • 6 timers, each with up/down count capabilities
    • 16-bit resolution, cascadable counters
    • Quadrature decode with rotation direction flag
    • Double buffer input capture and output compare
  • Communications interfaces
    • 2 LINFlex modules (LIN 2.1, 1 × Master/Slave, 1 × Master Only)
    • 5 DSPI modules with automatic chip select generation
    • 2 FlexCAN interfaces (2.0B Active) with 32 message buffers
    • 1 Safety port based on FlexCAN; usable as third CAN when not used as safety port
    • 1 FlexRay™ module (V2.1) with dual or single channel, 64 message buffers and up to 10 Mbit/s
  • 2 CRC units with three contexts and 3 hardwired polynomials(CRC8,CRC32 and CRC-16-CCITT)
  • 10-bit A/D converter
    • 27 input channels and pre-sampling feature
    • Conversion time < 1 μs including sampling time at full precision
    • Programmable cross triggering unit (CTU)
    • 4 analog watchdog with interrupt capability
  • On-chip CAN/UART Bootstrap loader with boot assist module (BAM)
  • Ambient temperature ranges: –40 to 125 °C or –40 to 105 °C



Description バージョン サイズ
DS7066 DS7066: 32-bit Power Architecture® based MCU with 1088KB Flash memory and 80KB RAM for automotive chassis and safety applications 6.0 2 MB
Description バージョン サイズ
AN4276 AN4276: ECC management on SPC560x 2.1 546 KB
AN4194 AN4194: Flash Programming for SPC560xx,RPC560xx, SPC56APxx, RPC56APxx and SPC563M64xx devices 3.0 322 KB
AN4035 AN4035: Flash programming through Nexus/JTAG 3.0 999 KB
AN4218 AN4218: Hardware design guideline power supply and voltage measurement 3.0 1 MB
AN4057 AN4057: SPC560Pxx, SPC56APxx, RPC56APxx power up HW guideline 3.0 283 KB
AN2871 AN2871: SPC560Pxx/SPC56APxx HW design guideline 3.1 313 KB
Description バージョン サイズ
UM1627 UM1627: Standard software driver for C90LC Flash 2.3 949 KB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1886 UM1886: uTester 1.0 2 MB
Description バージョン サイズ
RM0083 RM0083: 32-bit MCU family built on the Power Architecture® embedded category for automotive chassis and safety electronics applications 5.0 19 MB
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
Errata Sheets
Description バージョン サイズ
ES0194 ES0194: SPC56xP54x/SPC56xP60x devices errata JTAG_ID = 0x1AE2_4041 4.0 322 KB
ES0183 ES0183: SPC56APx, SPC560P54, SPC560P60 device errata JTAG_ID = 0x0AE2_4041 2.0 117 KB

プレゼンテーション & トレーニング資料

Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

Description バージョン サイズ
All you need to drive SPC56 32-bit power architecture MCUs 1.0 2 MB
Driving Electromobility 1.0 1 MB
Driving innovation 2.1 348 KB

ツール & ソフトウェア

Design Tools
Smart selectors
Hardware Development Tools
Software Development Tools
MCUs Embedded Software
Product Evaluation Tools

サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC56AP54L3BEFBY Active Tray 64 64 - -40 105 - - NEC 3A991A2 MALTA MORE INFO No availability reported, please contact our Sales office
SPC56AP54L3BEFBR Active Tape And Reel 64 64 - -40 105 - - NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC56AP54L3BEFBY アクティブLQFP 100 14x14x1.4自動車Ecopack2 0 0
SPC56AP54L3BEFBR アクティブLQFP 100 14x14x1.4自動車Ecopack2 0 0

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.