32-bit Power Architecture MCU for Automotive Body and Gateway Applications

The 32-bit SPC564Bxx and SPC56ECxx automotive microcontrollers are a family of System-on-Chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, high end gateway, smart junction box, front module and combined body controller and gateway applications.

The SPC564Bxx and SPC56ECxx family is one of a series of next-generation automotive microcontrollers based on the Power Architecture‚ architecture and designed specifically for embedded automotive applications. This document describes the features of the SPC564Bxx and SPC56ECxx family and highlights important electrical and physical characteristics of the devices.

The advanced and cost-efficient host processor core of the SPC564Bxx and SPC56ECxx automotive controller family complies with the Power Architecture embedded category, which is 100 percent user-mode compatible with the original Power Architecture user instruction set architecture (UISA). It operates at speeds of up to 120 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and are supported with software drivers, operating systems and configuration code to assist with user implementations.

Key Features

  • e200z4d, 32-bit Power Architecture®
    • up to 120MHz and 200MIPs operation
  • e200z0h, 32-bit Power Architecture
    • up to 80MHz and 75MIPs operation
  • Memory
    • Up to 3MByte on-chip Flash with ECC
    • Up to 256KByte on-chip SRAM with ECC
    • 64KByte on-chip Data Flash with ECC
    • 16-entry memory protection unit (MPU)
    • User selectable Memory BIST
  • Interrupts
    • 255 interrupt sources with 16 priority levels
    • Up to 54 ext. IRQ including 30 wake-up
  • GPIOs: from 147 (QFP176) to 199 (BGA256)
  • System timer units
    • 8-ch. 32-bit periodic interrupt timer (PIT)
    • 4-channel 32-bit system timer (STM)
    • Safety System Watchdog Timer (SWT)
    • Real-time clock timer (RTC/API)
  • eMIOS, 16-bit counter timed I/O units
    • Up to 64 channels with PWM/MC/IC/OC
  • Two ADC (10-bit and 12-bit)
    • Up to 62 channels extendable to 90 ch.
    • Multiple Analog Watchdog
  • Dedicated diagnostic features for lighting
    • Advanced shifted PWM generation
    • ADC conversion synchronized on PWM
  • Communication interfaces
    • Up to 6 FlexCAN with 64 buffers each
    • Up to 10 LINFlex/UART channels
    • Up to 8 buffered DSPI channels
    • I2 C interface
    • One FleyRay (dual-ch.) with 128 buffers
    • Fast Ethernet Controller
  • Cryptographic Services Engine (CSE)
    • AES-128 en/decryption, CMAC auth.
    • Secured device boot mode
  • 32-ch. eDMA with multiple request sources
  • Clock generation
    • 4 to 40 MHz main oscillator
    • 16 MHz internal RC oscillator
    • Software-controlled FMPLL
    • 128 kHz internal RC oscillator
    • 32 kHz auxiliary oscillator
    • Clock Monitoring Unit (CMU)
  • Low power capabilities
    • Ultra low power STANDBY
    • CAN Sampler to store CAN ID in STBY
    • Fast wake-up and execute from RAM
  • Exhaustive debugging capability
    • Nexus 3+ interface on LBGA256 only
    • Nexus 1 on all devices
  • Voltage supply
    • Single 5 V or 3.3 V supply
    • On-chip Vreg with external ballast transitor
  • Operating temperature range -40 to 125 °C

リソース

技術文書

製品スペック
Description バージョン サイズ
DS6828 DS6828: 32-bit MCU family built on the Power Architecture® for automotive body electronics applications 9.0 2 MB
DB1312 DB1312: 32-bit MCU family built on the Power Architecture® for automotive body electronics applications 3.0 264 KB
アプリケーションノート
Description バージョン サイズ
AN4173 AN4173: 10-bit ADC - Configuration Guide for SPC56xBxx and SPC56xCxx products 3.0 234 KB
AN4276 AN4276: ECC management on SPC560x 2.1 546 KB
AN4035 AN4035: Flash programming through Nexus/JTAG 3.0 999 KB
AN3995 AN3995: Getting started tutorial for SPC564Bxx and SPC56ECxx family 2.1 366 KB
AN4218 AN4218: Hardware design guideline power supply and voltage measurement 3.0 1 MB
AN4240 AN4240: Introduction to the Cryptographic Service Engine (CSE) module for SPC56ECxx and SPC564Bxx devices 2.0 1 MB
AN4231 AN4231: Standby mode exit from FLASH to RAM configuration settings for SPC564Bxx and SPC56ECxx device family 2.1 971 KB
Technical Notes & Articles
Description バージョン サイズ
TN0147 TN0147: SPC56xB/C/Dxx family overview - features comparison 3.1 179 KB
ユーザマニュアル
Description バージョン サイズ
UM1627 UM1627: Standard software driver for C90LC Flash 2.3 949 KB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1886 UM1886: uTester 1.0 2 MB
リファレンスマニュアル
Description バージョン サイズ
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
RM0070 RM0070: SPC564Bxx, SPC56ECxx 32-bit MCU family built on the embedded Power Architecture® 6.0 25 MB
RM0020 RM0020: SPC56xx and RPC56xx DSP function library 2 3.0 655 KB
Errata Sheets
Description バージョン サイズ
ES0190 ES0190: SPC564Bxx, SPC56ECxx devices errata JTAG_ID = 0x0AE49041 11.0 383 KB
ES0333 ES0333: SPC564Bxx, SPC56ECxx devices errata JTAG_ID = 0x0AE4A041 2.0 365 KB

プレゼンテーション & トレーニング資料

プレゼンテーション
Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

パンフレット
Description バージョン サイズ
All you need to drive SPC56 32-bit power architecture MCUs 1.0 2 MB
Driving Electromobility 1.0 1 MB
SPC58 C-line 1.0 851 KB

ツール & ソフトウェア

Design Tools
Smart selectors
開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software
サポート & コミュニティ


サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC56EC64L8C9ECY Preview Tray 120 64 - -40 125 - - 5A002A1A EAR99 - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC56EC64L8C9ECY プレビューLQFP 208 28x28x1.4自動車Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×